10-AS 1FM/FC A - Speed Controller with One-touch Fittings/Push-lock Type/Elbow Type/Universal Type/Clean Series
SMC
bp3_flow_control_equipment
as-fm_fc
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fm_fc/10_as_1fm_fc_a.prj},{NB=10-AS2201FM-01-04A},{GUI=10-AS22*1F*-*01-04*A},{TYPE=(10) Clean Series},{CONTROL=0},{RANGE=FM},{THREAD=},{HEXAGON=},{SEAL=},{TYPE1=AS22},{D=4.0},{T=1/8},{MODEL1=-04},{D1=8.2},{D2=0.0},{L1=19.1},{L2=26.2},{L3=19.1},{L3G=18.8},{L4=30.6},{L4G=30.300},{L5=0.0},{A=27.5},{AG=24.800},{M=13.3},{B3=7.20},{B4=9.00},{MASS1=10},{MASS2=9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
10-AS1201FM-M5E-02A
10-AS12*1F*-M5*-02A
10-AS1201FM-M5E-02A
(10) Clean Series
2.0
M5x0.8
5.8
0.0
9.4
15.8
20.3
16.9
26.5
0.0
11.9
5
10-AS1201FM-U10/32E-02A
10-AS12*1F*-U10/32*-02A
10-AS1201FM-U10/32E-02A
(10) Clean Series
2.0
10/32UNF
5.8
0.0
9.4
15.8
20.3
16.9
26.5
0.0
11.9
5
10-AS1201FM-M5E-23A
10-AS12*1F*-M5*-23A
10-AS1201FM-M5E-23A
(10) Clean Series
3.2
M5x0.8
7.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
13.3
5
10-AS1201FM-U10/32E-23A
10-AS12*1F*-U10/32*-23A
10-AS1201FM-U10/32E-23A
(10) Clean Series
3.2
10/32UNF
7.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
13.3
5
10-AS1201FM-M5E-04A
10-AS12*1F*-M5*-04A
10-AS1201FM-M5E-04A
(10) Clean Series
4.0
M5x0.8
8.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
13.3
5
10-AS1201FM-U10/32E-04A
10-AS12*1F*-U10/32*-04A
10-AS1201FM-U10/32E-04A
(10) Clean Series
4.0
10/32UNF
8.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
13.3
5
10-AS1201FM-M5E-06A
10-AS12*1F*-M5*-06A
10-AS1201FM-M5E-06A
(10) Clean Series
6.0
M5x0.8
10.4
0.0
9.4
18.6
23.1
16.5
26.5
0.0
13.3
6
10-AS1201FM-U10/32E-06A
10-AS12*1F*-U10/32*-06A
10-AS1201FM-U10/32E-06A
(10) Clean Series
6.0
10/32UNF
10.4
0.0
9.4
18.6
23.1
16.5
26.5
0.0
13.3
6
10-AS1301FM-M5E-23A
10-AS13*1F*-M5*-23A
10-AS1301FM-M5E-23A
(10) Clean Series
3.2
M5x0.8
7.2
9.6
9.4
11.6
19.4
17.5
33.8
26.5
13.3
6
10-AS1301FM-U10/32E-23A
10-AS13*1F*-U10/32*-23A
10-AS1301FM-U10/32E-23A
(10) Clean Series
3.2
10/32UNF
7.2
9.6
9.4
11.6
19.4
17.5
33.8
26.5
13.3
6
10-AS1301FM-M5E-04A
10-AS13*1F*-M5*-04A
10-AS1301FM-M5E-04A
(10) Clean Series
4.0
M5x0.8
8.2
9.6
9.4
11.5
19.8
17.5
33.8
26.5
13.3
6
10-AS1301FM-U10/32E-04A
10-AS13*1F*-U10/32*-04A
10-AS1301FM-U10/32E-04A
(10) Clean Series
4.0
10/32UNF
8.2
9.6
9.4
11.5
19.8
17.5
33.8
26.5
13.3
6
10-AS1301FM-M5E-06A
10-AS13*1F*-M5*-06A
10-AS1301FM-M5E-06A
(10) Clean Series
6.0
M5x0.8
10.4
9.6
9.4
11.5
20.9
20.4
36.6
26.5
13.3
6
10-AS1301FM-U10/32E-06A
10-AS13*1F*-U10/32*-06A
10-AS1301FM-U10/32E-06A
(10) Clean Series
6.0
10/32UNF
10.4
9.6
9.4
11.5
20.9
20.4
36.6
26.5
13.3
6
10-AS2201FM-01-23A
10-AS22*1F*-*01-23*A
10-AS2201FM-01-23A
(10) Clean Series
3.2
1/8
7.2
0.0
12.0
19.1
26.2
19.1
30.6
0.0
13.3
9
10-AS2201FM-01-04A
10-AS22*1F*-*01-04*A
10-AS2201FM-01-04A
(10) Clean Series
4.0
1/8
8.2
0.0
12.0
19.1
26.2
19.1
30.6
0.0
13.3
9
10-AS2201FM-01-06A
10-AS22*1F*-*01-06*A
10-AS2201FM-01-06A
(10) Clean Series
6.0
1/8
10.4
0.0
12.0
19.1
26.2
19.1
30.6
0.0
13.3
10
10-AS2201FM-01-08A
10-AS22*1F*-*01-08*A
10-AS2201FM-01-08A
(10) Clean Series
8.0
1/8
13.2
0.0
12.0
22.4
29.5
19.1
30.6
0.0
14.2
11
10-AS2201FM-01-10A
10-AS22*1F*-*01-10*A
10-AS2201FM-01-10A
(10) Clean Series
10.0
1/8
15.9
0.0
12.0
25.3
32.4
19.1
30.6
0.0
15.6
12
10-AS2201FM-02-23A
10-AS22*1F*-*02-23*A
10-AS2201FM-02-23A
(10) Clean Series
3.2
1/4
7.2
0.0
13.0
20.9
30.2
22.6
36.6
0.0
13.3
18
10-AS2201FM-02-04A
10-AS22*1F*-*02-04*A
10-AS2201FM-02-04A
(10) Clean Series
4.0
1/4
8.2
0.0
13.0
20.9
30.2
22.6
36.6
0.0
13.3
18
10-AS2201FM-02-06A
10-AS22*1F*-*02-06*A
10-AS2201FM-02-06A
(10) Clean Series
6.0
1/4
10.4
0.0
13.0
23.4
32.7
22.6
36.6
0.0
13.3
18
10-AS2201FM-02-08A
10-AS22*1F*-*02-08*A
10-AS2201FM-02-08A
(10) Clean Series
8.0
1/4
13.2
0.0
13.0
23.9
33.2
22.6
36.6
0.0
14.2
19
10-AS2201FM-02-10A
10-AS22*1F*-*02-10*A
10-AS2201FM-02-10A
(10) Clean Series
10.0
1/4
15.9
0.0
13.0
26.9
36.2
22.6
36.6
0.0
15.6
20
10-AS2301FM-01-23A
10-AS23*1F*-*01-23*A
10-AS2301FM-01-23A
(10) Clean Series
3.2
1/8
7.2
9.6
12.0
13.3
24.0
17.5
36.0
30.6
13.3
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表