피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
1/5- Size Relays
TE Connectivity
Relays Contactors and Switches
Relays_new
Military and Aerospace Relays
Powered by
CAD모델 선택
{teconnectivity/relays_contactors_and_switches/relays_new/mil_aero_relays/15_size_relays.prj},{NB=3-1617073-9},{PN=3-1617073-9},{COILRESISTANCEOHM=210},{COILPOWERRATINGDCMW=686},{CONTACTCURRENTRATINGA=2},{SHA256=eDQzjg/6mrZNtkqzw8oPtsAfqfIJNK325zDHlmqn94w=},{INAME=32d16170732d9},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=ttp://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-3-1617073-9.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
MOSFETDRIVER
MOSFET Driver
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
COILLATCHING
Coil Latching
ⁿ/ₐ
RELAYTYPE
Relay Type
ⁿ/ₐ
ENCLOSURETYPE
Enclosure Type
ⁿ/ₐ
TRANSISTORDRIVER
Transistor Driver
ⁿ/ₐ
COILPOLARITYPROTECTIONDIODE
Coil Polarity Protection Diode
ⁿ/ₐ
COILPOWERMEASUREMENT
Coil Power Measurement
ⁿ/ₐ
INPUTVOLTAGEVDC
Input Voltage
[VDC]
COILSUPPRESSIONDIODE
Coil Suppression Diode
ⁿ/ₐ
COILVOLTAGERATINGVDC
Coil Voltage Rating
[VDC]
COILRESISTANCEOHM
Coil Resistance
[Ohm]
COILPOWERRATINGDCMW
Coil Power Rating DC
[mW]
SHOCK
Shock
ⁿ/ₐ
COILMAGNETICSYSTEM
Coil Magnetic System
ⁿ/ₐ
VIBRATION
Vibration
ⁿ/ₐ
ACTUATINGSYSTEM
Actuating System
ⁿ/ₐ
CONTACTARRANGEMENT
Contact Arrangement
ⁿ/ₐ
CONTACTCURRENTRATINGA
Contact Current Rating
[A]
TERMINATIONTYPE
Termination Type
ⁿ/ₐ
MOUNTINGTYPE
Mounting Type
ⁿ/ₐ
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
MILSPEC
Mil-Spec
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
CONTACTSWITCHINGVOLTAGEMAX
Contact Switching Voltage
[Max]
CONTACTCURRENTCLASSA
Contact Current Class
[A]
1-1617073-8
1-1617073-8
1-1617073-8
3SBC2010A2 = M3901613-065...
Without
Relay
Without
MilitaryAerospace High Pe...
Hermetically Sealed
Without
Without
Milliwatts
12
Without
12
210
686
75G's, 6ms
Non-Polarized, Monostable
30G's, 10 - 3000Hz
DC
2 Form C, DPDT, 2 CO
2
Solder Hook Terminals
Chassis Mount
-65 - 125
M3901613-065P
3SBC2010A2
28
Low Level - 2 A
2-1617516-8
2-1617516-8
2-1617516-8
3SBM1064A2=M3901631-002L
Without
Relay
Double
MilitaryAerospace High Pe...
Hermetically Sealed
Without
Without
Milliwatts
12
Without
12
145
993
100G's, 6ms
Polarized, Bistable
30G's, 10 - 3000Hz
DC
4 Form C, 4PDT, 4 CO
2
PC Pins
Printed Circuit Board
-65 - 125
M3901631-002L
N/A
N/A
N/A
3-1617073-9
3-1617073-9
3-1617073-9
3SBC2112A2 = M3901638-012...
Without
Relay
Without
MilitaryAerospace High Pe...
Hermetically Sealed
Without
With
Milliwatts
12
With
12
210
686
75 G's, 6ms
Non-Polarized, Monostable
30G's, 10 - 3000Hz
DC
2 Form C, DPDT, 2 CO
2
PC Pins
Printed Circuit Board
-65 - 125
M3901638-012P
3SBC2112A2
N/A
N/A
3-1617086-4
3-1617086-4
3-1617086-4
3SBM6004V2 = RELAY
Without
Relay
Double
MilitaryAerospace High Pe...
Hermetically Sealed
Without
Without
Milliwatts
26.5
Without
26.5
975
720
150G's, 11ms
Polarized, Bistable
30G's, 55 - 3000Hz
DC
4 Form C, 4PDT, 4 CO
2
PC Pins
Printed Circuit Board
-65 - 125
N/A
N/A
N/A
N/A
4-1617076-3
4-1617076-3
4-1617076-3
3SBH5004K1 = RELAY
Without
Relay
Without
MilitaryAerospace High Pe...
Hermetically Sealed
Without
Without
Milliwatts
26.5
Without
26.5
720
975
100G's, 11ms
Non-Polarized, Monostable
30G's, 10 - 3000Hz
DC
4 Form C, 4PDT, 4 CO
2
PC Pins
Printed Circuit Board
-65 - 125
N/A
N/A
N/A
N/A
5-1617076-2
5-1617076-2
5-1617076-2
3SBH5134K5 = 3SBH 4 POLE ...
Without
Relay
Without
MilitaryAerospace High Pe...
Hermetically Sealed
Without
Without
Milliwatts
26.5
With
26.5
720
975
100G's, 11ms
Non-Polarized, Monostable
30G's, 10 - 3000Hz
DC
4 Form C, 4PDT, 4 CO
2
PC Pins
Chassis Mount
-65 - 125
N/A
N/A
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성