您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1-2308272-5
TE Connectivity
Connectors
D-Shaped Connectors_new
D-Sub Accessories
D-Sub Backshells & Clamps
CABLE CLAMP FOR SIZE 4-5STD/5QL SHELL
Powered by
CAD模型選擇
{teconnectivity/connectors/d_shaped_connectors_new/d_sub_accessories/d_sub_backshells_and_clamps/cable_clamp_for_size_4_5std5ql_shell/1-2308272-5.prj},{NB=1-2308272-5},{PN=1-2308272-5},{CABLEEXITANGLE=180},{COMPATIBLEWITHCONNECTORSHELLSIZE=5},{SHA256=uifIJextqOWZcUp8DYCwhGV+0Ap3+tlfGfnDwOWEGv4=},{INAME=12d23082722d5},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1-2308272-5.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=1-2308272-5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ACCESSORYTYPE
Accessory Type
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
SLIDELATCH
Slide Latch
ⁿ/ₐ
GROMMETS
Grommets
ⁿ/ₐ
CLAMSHELLLENGTH
Clam Shell Length
ⁿ/ₐ
BACKSHELLMATERIAL
Backshell Material
ⁿ/ₐ
CABLECLAMPTYPE
Cable Clamp Type
ⁿ/ₐ
CABLEEXITANGLE
Cable Exit Angle
ⁿ/ₐ
CABLECLAMPMATERIAL
Cable Clamp Material
ⁿ/ₐ
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
COMPATIBLEWITHCONNECTORSHELLSIZE
Compatible With Connector Shell Size
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
1-2308272-5
1-2308272-5
1-2308272-5
CABLE CLAMP5 (CASE RAW)
Backshell Kit
Wire & Cable
BackshellCable Clamp
Without
Without
Standard
Zinc
Single or Dual Cable Entr...
180
Zinc Alloy
None
-40 - 90 C [ -40 - 194 F ...
5
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表