1-1410279-1
TE Connectivity
Connectors
Power Connectors Contacts & Terminals_new
Backplane Power
Backplane Power Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/power_connectors_contacts_and_terminals_new/backplane_power/backplane_power_connectors/1_1410279_1.prj},{NB=1-1410279-1},{PN=1-1410279-1},{NUMBEROFCOLUMNS=2},{NUMBEROFPOWERPOSITIONS=2},{NUMBEROFPOSITIONS=2},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=250},{OPERATINGVOLTAGEVDC=250},{CONTACTCURRENTRATINGMAXA=20},{SHA256=5g6AeW0mW/rXoh4tTgTb4MGww2i+ipg1dkw+YRgBPFk=},{INAME=12d14102792d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
HEADERTYPE
Header Type
ⁿ/ₐ
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
NUMBEROFCOLUMNS
Number of Columns
ⁿ/ₐ
NUMBEROFPOWERPOSITIONS
Number of Power Positions
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
BACKPLANEARCHITECTURE
Backplane Architecture
ⁿ/ₐ
STACKABLE
Stackable
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
CARDSLOTCENTERLINE
Card Slot Centerline
ⁿ/ₐ
INTERFACETYPE
Interface Type
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
OPERATINGVOLTAGEVDC
Operating Voltage
[VDC]
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
CONTACTLENGTHMM
Contact Length
[mm]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CAVITY1BLADELENGTH
Cavity 1 Blade Length
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CAVITY2BLADELENGTH
Cavity 2 Blade Length
ⁿ/ₐ
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTTERMINATIONAREAPLATINGTHICKNESSUM
Contact Termination Area Plating Thickness
[um]
CONTACTMATINGAREAPLATINGTHICKNESSUM
Contact Mating Area Plating Thickness
[um]
TERMINATIONPOSTTAILLENGTHMM
Termination Post & Tail Length
[mm]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
GUIDEHARDWARE
Guide Hardware
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
MATINGALIGNMENT
Mating Alignment
ⁿ/ₐ
MATINGALIGNMENTTYPE
Mating Alignment Type
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
PCBHOLEDIAMETERMM
PCB Hole Diameter
[mm]
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
[mm]
WIDTHMM
Width
[mm]
HEIGHTMM
Height
[mm]
STACKHEIGHTMM
Stack Height
[mm]
LENGTHMM
Length
[mm]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
1-1410279-1
1-1410279-1
1-1410279-1
MULTIGIG RT PWR .8 RA HDR...
Shrouded
PCB Mount Header
Board-to-Board
Printed Circuit Board
Tab
2
2
2
Right Angle
Orthogonal
Yes
1
20.3 mm [ .8 in ]
2mm HM
250
250
Phosphor Bronze
12.25
Matte
20
12.25 mm [ .482 in ]
Gold
10.75 mm [ .423 in ]
Tin over Nickel
1.27 - 2.5
1.27
3.5
Through Hole - Press-Fit
ActionCompliant Tail
With
Without
Board Mount
With
Polarization
3.6 mm [ .141 in ]
LCP (Liquid Crystal Polym...
UL 94V-0
Black
.61
1.4
10.6
18.4
14.7
33.38
-55 - 105 C [ -67 - 221 F...
Power
Tube
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1604043-3
TE Connectivity
03.06.2020
2-1410271-1
TE Connectivity
28.05.2020
1934354-1
TE Connectivity
09.06.2020
2309390-2
TE Connectivity
28.05.2020
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성