您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
07000174000 - Telescopic rail with full extension and damped self-closing feature
SToxxparts
07 Drive technology
07000174000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000174000/07000174000.prj},{NB=07000174003},{PREVIEW=07000174000.png},{ARTNR=07000174003},{L1=450},{L2=451},{L3=901},{A1=288},{A2=320},{B1=205},{B2=397},{B3=-},{F1=750},{F2=750},{MAT=Stahl/Kunststoff},{INFO=https://www.stoxxparts.com/meleven/61.3e.ad.07000174000.pdf},{DEFAULTSORTATTR=2124619}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L1
[mm]
L2
Stroke +4/-4
[mm]
L3
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
F1
Load capacity per pair at 10000 cycles
[mm]
F2
Load capacity per pair at 100000 cycles
[mm]
MAT
Material
ⁿ/ₐ
07000174001
07000174001
350
335
685
192
224
173
301
-
650
570
Stahl/Kunststoff
07000174002
07000174002
400
400
800
224
256
173
333
-
750
680
Stahl/Kunststoff
07000174003
07000174003
450
451
901
288
320
205
397
-
750
750
Stahl/Kunststoff
07000174004
07000174004
500
506
1006
320
352
237
461
-
750
750
Stahl/Kunststoff
07000174005
07000174005
550
555
1105
352
384
269
493
-
750
750
Stahl/Kunststoff
07000174006
07000174006
600
612
1212
416
448
173
301
562
750
750
Stahl/Kunststoff
07000174007
07000174007
700
700
1400
448
480
173
333
653
750
750
Stahl/Kunststoff
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表