您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
07000142000 - Steel quick connect coupling with female thread
SToxxparts
07 Drive technology
07000142000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000142000/07000142000.prj},{NB=07000142005},{PREVIEW=07000142000.png},{ARTNR=07000142005},{D1=M16},{D2=65},{D3=9},{E=27},{K1=12.5},{K2=22.5},{K3=45},{L1=64},{L2=23},{L3=22},{SW=24},{X=1},{F=18},{MAT=Stahl vergütet, phosphatiert},{GEW=449},{INFO=https://www.stoxxparts.com/meleven/3c.4b.f6.07000142000.pdf},{DEFAULTSORTATTR=1073008}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
E
~
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
L1
~
[mm]
L2
[mm]
L3
min.
[mm]
SW
[mm]
X
Max. radial offset
[mm]
F
max. tensile/compressive load capacity
[kN]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
07000142001
07000142001
M10
50
6.5
19
9
17
34
43
16
15
17
0.7
6.5
Stahl vergütet, phosphati...
184
07000142002
07000142002
M10x1.25
50
6.5
19
9
17
34
43
16
15
17
0.7
6.5
Stahl vergütet, phosphati...
184
07000142003
07000142003
M12
55
6.5
21
10
19
38
53
20.5
17.5
19
0.8
10
Stahl vergütet, phosphati...
276
07000142004
07000142004
M12x1.25
55
6.5
21
10
19
38
53
20.5
17.5
19
0.8
10
Stahl vergütet, phosphati...
276
07000142005
07000142005
M16
65
9
27
12.5
22.5
45
64
23
22
24
1
18
Stahl vergütet, phosphati...
449
07000142006
07000142006
M16x1.5
65
9
27
12.5
22.5
45
64
23
22
24
1
18
Stahl vergütet, phosphati...
449
07000142007
07000142007
M20
80
11
34
17
28
56
74
26
25
30
1
30
Stahl vergütet, phosphati...
845
07000142008
07000142008
M20x1.5
80
11
34
17
28
56
74
26
25
30
1
30
Stahl vergütet, phosphati...
840
07000142009
07000142009
M6
42
5.5
11
7
14
28
30.5
11
11
10
0.6
2.5
Stahl vergütet, phosphati...
76
07000142010
07000142010
M8
48
6.5
14.5
8
16
32
35.5
13
13.5
13
0.7
4.5
Stahl vergütet, phosphati...
122
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表