您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
07000139000 - Aluminum housing for T-gear
SToxxparts
07 Drive technology
07000139000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000139000/07000139000.prj},{NB=07000139002},{PREVIEW=07000139000.png},{ARTNR=07000139002},{S=40},{D=30},{L1=84},{L2=126},{MAT=Aluminium-Kokillengussausführung kunststoffbeschichtet schwarz/Edelstahldruckschrauben},{GEW=280},{INFO=https://www.stoxxparts.com/meleven/ec.63.67.07000139000.pdf},{DEFAULTSORTATTR=1072525}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
S
[mm]
D
[mm]
L1
[mm]
L2
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
07000139001
07000139001
28
18
60
90
Aluminium-Kokillengussaus...
139
07000139002
07000139002
40
30
84
126
Aluminium-Kokillengussaus...
280
07000139003
07000139003
50
40
108
162
Aluminium-Kokillengussaus...
542
07000139004
07000139004
60
50
128
190
Aluminium-Kokillengussaus...
851
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XWEV-..S-NPT - Male adaptor elbow connectors NPT
EXMAR
03.03.2023
BS14AM - Ferrule
Alfa Laval
22.12.2022
B7WWW - Tee
Alfa Laval
09.11.2021
Tube holder for ISO
Alfa Laval
13.12.2022
A.2CCR - HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
A.2CCR_MN - MINI HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
A.2CCR_MC - MICRO HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
707598 - 90° ELBOW MALE DIN S SERIES - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
Elbow male couplings, S-series, DIN 2353 Form G - Thread: Whitworth tube th...
VOSS
11.04.2023
YCLPT, YCLPTS - Coupling for Hydraulics - Elbow - PT/PT Thread
Misumi
30.06.2021
F 90 ( ISO 8434-6) - Components / Adaptors 90° Adaptor BSP cylindrical - Ma...
VOSS
14.04.2021
FPA-T - Nylon T-Piece fitting
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表