07000080000 - Track roller with bore
SToxxparts
07 Drive technology
07000080000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000080000/07000080000.prj},{NB=07000080002},{PREVIEW=07000080000.png},{ARTNR=07000080002},{H1=28},{B1=7},{B2=2.4},{D1=22.4},{D2=19.2},{D3=7},{MAT=Wälzlagerstahl gehärtet/Stahllagerzapfen verzinkt/Kunststoffdichtscheibe NBR},{GEW=13},{INFO=https://api.meleven.de/out/SToxxparts/74.7a.be.07000080000.pdf},{DEFAULTSORTATTR=1061029}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
H1
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D3
-0.008
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
07000080001
07000080001
18
4
1.6
14
12.4
5
Wälzlagerstahl gehärtet/S...
4
07000080002
07000080002
28
7
2.4
22.4
19.2
7
Wälzlagerstahl gehärtet/S...
13
07000080003
07000080003
35
7.5
3.3
28
25.1
8
Wälzlagerstahl gehärtet/S...
23
07000080004
07000080004
43
11
5
35
30.8
10
Wälzlagerstahl gehärtet/S...
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表