Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06449 inch - Clamping levers flat internal thread, metal parts stainless steel
norelem
norelem inch
06000 inch
Clamping and tension levers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/klemm_spannhebel/06449_inch.prj},{NB=06449-2A3181},{D=13.5},{D1=18.5},{D2=19.1},{H=28.5},{H1=6.5},{H2=17.8},{H3=29.2},{H4=32.2},{A=65},{A1=74.5},{B=10.1},{GEW=0.0760},{EAN=4059495757032},{ZZ=20},{NDM=8.0},{NDM1=0.3125},{TYP=2.000},{XA=14.0},{XB=25.1},{XC=3.0},{XD=0.5},{XE=86.3},{XF=2.3},{XG=71.3},{XH=500.0},{XI=470.8},{XJ=27.4},{XK=2.4},{XL=2.4},{XM=175.0},{XN=37.1},{XO=155.0},{XP=21.9},{XQ=2.5},{XR=17.5},{XS=6.0},{XT=9.2},{XU=0.5},{XV=0.0},{XW=11.8},{XX=7.0},{XY=2.4},{XZ=48.1},{XA1=26.3},{XB1=11.5},{XC1=3.0},{XD1=0.9},{XE1=62.0},{XF1=4.2},{XG1=24.1},{XH1=26.0},{XI1=6.0},{XJ1=6.1},{XK1=31.0},{XL1=8.0},{XM1=3.0},{XN1=2.05},{XO1=7.5},{XP1=19.8},{XQ1=8.0},{XR1=1.7},{XS1=8.4},{XT1=1.6},{XU1=3.0},{XV1=6.9},{XW1=0.5},{XX1=8.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
[mm]
T
Screw-depth
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
ZZ
No. of teeth
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06449-2A21
06449-2A21
jet black RAL 9005
satin finish
2
1/4-20
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
0.0782
Yes
73181600
4059495560939
20
31.12.2099
98% Warenverfügbarkeit. N...
06449-2A31
06449-2A31
jet black RAL 9005
satin finish
2
5/16-18
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
0.0764
Yes
73181600
4059495560953
20
31.12.2099
98% Warenverfügbarkeit. N...
06449-3A31
06449-3A31
jet black RAL 9005
satin finish
3
5/16-18
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
0.1272
Yes
73181600
4059495560977
22
31.12.2099
98% Warenverfügbarkeit. N...
06449-3A41
06449-3A41
jet black RAL 9005
satin finish
3
3/8-16
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
0.1252
Yes
73181600
4059495560991
22
31.12.2099
98% Warenverfügbarkeit. N...
06449-2A22
06449-2A22
orange RAL 2004
satin finish
2
1/4-20
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
0.0782
Yes
73181600
4059495560946
20
31.12.2099
98% Warenverfügbarkeit. N...
06449-2A32
06449-2A32
orange RAL 2004
satin finish
2
5/16-18
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
0.0764
Yes
73181600
4059495560960
20
31.12.2099
98% Warenverfügbarkeit. N...
06449-3A32
06449-3A32
orange RAL 2004
satin finish
3
5/16-18
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
0.1272
Yes
73181600
4059495560984
22
31.12.2099
98% Warenverfügbarkeit. N...
06449-3A42
06449-3A42
orange RAL 2004
satin finish
3
3/8-16
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
0.1252
Yes
73181600
4059495561004
22
31.12.2099
98% Warenverfügbarkeit. N...
06449-2A2181
06449-2A2181
jet black RAL 9005
textured matt
2
1/4-20
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
0.0780
Yes
73181600
4059495757001
20
31.12.2099
98% Warenverfügbarkeit. N...
06449-2A3181
06449-2A3181
jet black RAL 9005
textured matt
2
5/16-18
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
0.0760
Yes
73181600
4059495757032
20
31.12.2099
98% Warenverfügbarkeit. N...
06449-3A3181
06449-3A3181
jet black RAL 9005
textured matt
3
5/16-18
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
0.1270
Yes
73181600
4059495757063
22
31.12.2099
98% Warenverfügbarkeit. N...
06449-3A4181
06449-3A4181
jet black RAL 9005
textured matt
3
3/8-16
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
0.1250
Yes
73181600
4059495757094
22
31.12.2099
98% Warenverfügbarkeit. N...
06449-2A2182
06449-2A2182
orange RAL 2004
textured matt
2
1/4-20
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
0.0780
Yes
73181600
4059495757018
20
31.12.2099
98% Warenverfügbarkeit. N...
06449-2A3182
06449-2A3182
orange RAL 2004
textured matt
2
5/16-18
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
0.0760
Yes
73181600
4059495757049
20
31.12.2099
98% Warenverfügbarkeit. N...
06449-3A3182
06449-3A3182
orange RAL 2004
textured matt
3
5/16-18
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
0.1270
Yes
73181600
4059495757070
22
31.12.2099
98% Warenverfügbarkeit. N...
06449-3A4182
06449-3A4182
orange RAL 2004
textured matt
3
3/8-16
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
0.1250
Yes
73181600
4059495757100
22
31.12.2099
98% Warenverfügbarkeit. N...
06449-2A2184
06449-2A2184
traffic red RAL 3020
textured matt
2
1/4-20
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
0.0780
Yes
73181600
4059495757025
20
31.12.2099
98% Warenverfügbarkeit. N...
06449-2A3184
06449-2A3184
traffic red RAL 3020
textured matt
2
5/16-18
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
0.0760
Yes
73181600
4059495757056
20
31.12.2099
98% Warenverfügbarkeit. N...
06449-3A3184
06449-3A3184
traffic red RAL 3020
textured matt
3
5/16-18
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
0.1270
Yes
73181600
4059495757087
22
31.12.2099
98% Warenverfügbarkeit. N...
06449-3A4184
06449-3A4184
traffic red RAL 3020
textured matt
3
3/8-16
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
0.1250
Yes
73181600
4059495757117
22
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성