05000175000 - Spring plunger, with bolt and slot - INCH
SToxxparts
05 C-Parts without standard
05000175000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000175000/05000175000.prj},{NB=05000175013},{ARTNR=05000175013},{D1=3/8-16},{GK=2A-UNC},{D2=0.186},{L=5/8},{S=0.11},{F1=1.5},{F2=4.5},{T=482},{MAT=Automatenstahl},{GEW=0.187}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[Zoll]
GK
Thread class
ⁿ/ₐ
D2
[Zoll]
L
[Zoll]
S
Stroke
[Zoll]
F1
Spring force
[lb]
F2
Spring force
[lb]
T
max.
[°F]
MAT
Material
ⁿ/ₐ
GEW
Weight
[oz]
05000175001
05000175001
6-32
2A-UNC
0.046
3/8
0.063
0.5
1.5
482
Automatenstahl
0.021
05000175003
05000175003
8-32
2A-UNC
0.07
7/16
0.052
0.8
1.5
482
Automatenstahl
0.032
05000175004
05000175004
8-32
2A-UNC
0.07
7/16
0.052
0.8
1.5
194
Automatenstahl
0.032
05000175006
05000175006
8-36
2A-UNF
0.07
7/16
0.052
0.8
1.5
194
Automatenstahl
0.032
05000175011
05000175011
5/16-18
2A-UNC
0.135
37/64
0.084
1
4
482
Automatenstahl
0.123
05000175015
05000175015
1/2-13
2A-UNC
0.248
3/4
0.151
1.8
5.5
482
Automatenstahl
0.377
05000175025
05000175025
10-32
2A-UNF
0.093
15/32
0.065
2.6
6.3
482
Automatenstahl
0.042
05000175019
05000175019
6-32
2A-UNC
0.046
3/8
0.063
0.5
2.5
482
Automatenstahl
0.018
05000175002
05000175002
6-32
2A-UNC
0.046
3/8
0.063
0.5
1.5
194
Automatenstahl
0.021
05000175026
05000175026
10-32
2A-UNF
0.093
15/32
0.065
2.6
6.3
194
Automatenstahl
0.042
05000175005
05000175005
8-36
2A-UNF
0.07
7/16
0.052
0.8
1.5
482
Automatenstahl
0.032
05000175007
05000175007
10-32
2A-UNF
0.093
15/32
0.065
1
2.5
482
Automatenstahl
0.042
05000175012
05000175012
5/16-18
2A-UNC
0.135
37/64
0.084
1
4
194
Automatenstahl
0.123
05000175016
05000175016
1/2-13
2A-UNC
0.248
3/4
0.151
1.8
5.5
194
Automatenstahl
0.377
05000175020
05000175020
6-32
2A-UNC
0.046
3/8
0.063
0.5
2.5
194
Automatenstahl
0.018
05000175027
05000175027
1/4-20
2A-UNC
0.119
17/32
0.078
3
9.7
482
Automatenstahl
0.074
05000175008
05000175008
10-32
2A-UNF
0.093
15/32
0.065
1
2.5
194
Automatenstahl
0.042
05000175013
05000175013
3/8-16
2A-UNC
0.186
5/8
0.11
1.5
4.5
482
Automatenstahl
0.187
05000175017
05000175017
5/8-11
2A-UNC
0.31
11/16
0.215
2
8.5
482
Automatenstahl
0.885
05000175021
05000175021
8-32
2A-UNC
0.07
7/16
0.052
1.8
4.6
482
Automatenstahl
0.032
05000175028
05000175028
1/4-20
2A-UNC
0.119
17/32
0.078
3
9.7
194
Automatenstahl
0.074
05000175009
05000175009
1/4-20
2A-UNC
0.119
17/32
0.078
1.1
3.5
482
Automatenstahl
0.074
05000175014
05000175014
3/8-16
2A-UNC
0.186
5/8
0.11
1.5
4.5
194
Automatenstahl
0.187
05000175018
05000175018
5/8-11
2A-UNC
0.31
11/16
0.215
2
8.5
194
Automatenstahl
0.885
05000175022
05000175022
8-32
2A-UNC
0.07
7/16
0.052
1.8
4.6
194
Automatenstahl
0.032
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表