05000158000 - Spring plunger smooth version, with collar and ball
SToxxparts
05 C-Parts without standard
05000158000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000158000/05000158000.prj},{NB=05000158002},{ARTNR=05000158002},{D1=4},{D2=3},{D3=4.6},{L1=5},{L2=1},{S=0.8},{F1=3},{F2=6.5},{T=50},{D=4},{MAT=Edelstahl/Hülse POM},{GEW=0.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
+0.1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
S
Stroke
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
D
Location hole H7
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000158001
05000158001
3
2
3.6
4
0.6
0.55
1.7
3.5
50
3
Edelstahl/Hülse POM
0.1
05000158006
05000158006
10
8
11
13.5
1.5
2.4
11.9
22.3
50
10
Edelstahl/Hülse POM
3.2
05000158002
05000158002
4
3
4.6
5
1
0.8
3
6.5
50
4
Edelstahl/Hülse POM
0.2
05000158007
05000158007
12
10
13
16
1.5
3.3
14
25
50
12
Edelstahl/Hülse POM
5.8
05000158003
05000158003
5
4
5.6
6
1
1
6
9.4
50
5
Edelstahl/Hülse POM
0.4
05000158004
05000158004
6
5
6.5
7
1
1.6
6.2
12.6
50
6
Edelstahl/Hülse POM
0.7
05000158005
05000158005
8
6.5
8.5
9
1
1.9
10
20.4
50
8
Edelstahl/Hülse POM
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表