您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03420-10 - Ball lock pins with L-grip stainless steel, with head-end lock
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD模型選擇
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03420-10_1.prj},{NB=03420-10-1035082000},{B=23.0},{D=52.2},{D1=8},{D2=9.50},{D3=17.3},{D4=35.4},{L=3.5},{L1=196.5},{L2=33.0},{L3=24.2},{AUFNAHME=8},{FESTIGKEIT=38},{GEW=0.1020},{EAN=4059495457680},{XA=3.0},{XB=31.5},{XC=5.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.0},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=20.5},{XL=34.8},{XM=28.5},{XN=32.4},{XO=0.6},{XP=17.1},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=17.0},{XV=18.6},{XW=42.2},{XX=4.0},{XY=32.4},{XZ=3.2},{XA1=27.5},{XB1=5.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=94.00000},{XH1=16.800},{XI1=35.400},{XJ1=4.700},{XK1=4.200},{XL1=31.300},{XM1=222.000},{XN1=29.400},{XO1=14.800},{XP1=26.100},{XQ1=14.000},{XR1=30.200},{XS1=11.000},{XT1=12.600},{XU1=16.400},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
distance
[mm]
D5
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03420-10-102605050
03420-10-102605050
17.6
39.3
5
5.50
13.2
26.0
1.5
3.0
47.0
25.0
19.2
50
5
15
0.0440
Yes
73182900
4059495457604
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-102605100
03420-10-102605100
17.6
39.3
5
5.50
13.2
26.0
11.5
3.0
97.0
25.0
19.2
100
5
15
0.0470
Yes
73182900
4059495457611
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-102605150
03420-10-102605150
17.6
39.3
5
5.50
13.2
26.0
1.5
3.0
147.0
25.0
19.2
150
5
15
0.0510
Yes
73182900
4059495457628
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-102606050
03420-10-102606050
17.6
39.3
6
6.85
13.2
26.0
2
3.0
47.0
25.0
19.2
50
6
22
0.0570
Yes
73182900
4059495457635
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-102606100
03420-10-102606100
17.6
39.3
6
6.85
13.2
26.0
2
3.0
97.0
25.0
19.2
100
6
22
0.0600
Yes
73182900
4059495457642
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-102606150
03420-10-102606150
17.6
39.3
6
6.85
13.2
26.0
2
3.0
147.0
25.0
19.2
150
6
22
0.0640
Yes
73182900
4059495457659
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-103508100
03420-10-103508100
23.0
52.2
8
9.50
17.3
35.4
3
3.5
96.5
33.0
24.2
100
8
38
0.0910
Yes
73182900
4059495457666
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-103508150
03420-10-103508150
23.0
52.2
8
9.50
17.3
35.4
3
3.5
146.5
33.0
24.2
150
8
38
0.0940
Yes
73182900
4059495457673
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-103508200
03420-10-103508200
23.0
52.2
8
9.50
17.3
35.4
3
3.5
196.5
33.0
24.2
200
8
38
0.1020
Yes
73182900
4059495457680
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-103510100
03420-10-103510100
23.0
52.2
10
12.00
17.3
35.4
4
3.5
96.5
33.0
24.2
100
10
60
0.1300
Yes
73182900
4059495457697
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-103510150
03420-10-103510150
23.0
52.2
10
12.00
17.3
35.4
4
3.5
146.5
33.0
24.2
150
10
60
0.1500
Yes
73182900
4059495457703
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-103510200
03420-10-103510200
23.0
52.2
10
12.00
17.3
35.4
4
3.5
196.5
33.0
24.2
200
10
60
0.1700
Yes
73182900
4059495457710
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-104712150
03420-10-104712150
33.0
70.2
12
14.50
26.3
47.0
4.5
3.5
146.5
39.5
28.4
150
12
86
0.2580
Yes
73182900
4059495457727
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-104712200
03420-10-104712200
33.0
70.2
12
14.50
26.3
47.0
4.5
3.5
196.5
39.5
28.4
200
12
86
0.2880
Yes
73182900
4059495457734
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-104712250
03420-10-104712250
33.0
70.2
12
14.50
26.3
47.0
4.5
3.5
146.5
39.5
28.4
250
12
86
0.3180
Yes
73182900
4059495457741
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-104716150
03420-10-104716150
33.0
70.2
16
19.00
26.3
47.0
6.5
4.0
146.0
39.5
28.4
150
16
153
0.3720
Yes
73182900
4059495457758
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-104716200
03420-10-104716200
33.0
70.2
16
19.00
26.3
47.0
6.5
4.0
196.0
39.5
28.4
200
16
153
0.4350
Yes
73182900
4059495457765
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-104716250
03420-10-104716250
33.0
70.2
16
19.00
26.3
47.0
6.5
4.0
246.0
39.5
28.4
250
16
153
0.4850
Yes
73182900
4059495457772
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表