您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
0225-66XX - PCB Connector,Pitch:5.08mm,300V,12A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
波峰焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/wave20soldering/0225-66xx.prj},{NB=0225-6616},{NAME=0225-6616},{PREVIEW=../../../_pool_/c3/59/0225-66xx.png},{PTTE=PCB Connector - Socket},{PH=5.08},{CR=BLACK (default)},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=44.3},{WH=16},{HH=9.5},{PNDS=0.6x0.8},{PNLH=2.6},{PCB_HD=1.2},{CTDM=16},{NROFPS=16P},{LL=2},{CNPS=16},{IGML=PBT},{IGMLGP=IIIa},{UL94FR=V0},{INRE=≥1000MΩ at DC 500V},{CRML=HIGH PERFORMANCE COPPER ALLOY},{POCS=Tin PLATED},{RDVE=320},{RDCT=14},{RDVE2_2=320},{RDVE3_2=320},{RDVE3_3=200},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{RV_UL_CUL_B=300},{RC_UL_CUL_B=12},{RV_UL_CUL_D=300},{RC_UL_CUL_D=12},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
0225-6608
0225-6608
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
23.98
16
9.5
0.6x0.8
2.6
1.2
8
08P
2
8
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6610
0225-6610
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
29.06
16
9.5
0.6x0.8
2.6
1.2
10
10P
2
10
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6612
0225-6612
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
34.14
16
9.5
0.6x0.8
2.6
1.2
12
12P
2
12
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6604
0225-6604
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
13.82
16
9.5
0.6x0.8
2.6
1.2
4
04P
2
4
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6606
0225-6606
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
18.9
16
9.5
0.6x0.8
2.6
1.2
6
06P
2
6
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6614
0225-6614
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
39.22
16
9.5
0.6x0.8
2.6
1.2
14
14P
2
14
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6622
0225-6622
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
59.54
16
9.5
0.6x0.8
2.6
1.2
22
22P
2
22
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6624
0225-6624
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
64.62
16
9.5
0.6x0.8
2.6
1.2
24
24P
2
24
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6616
0225-6616
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
44.3
16
9.5
0.6x0.8
2.6
1.2
16
16P
2
16
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6618
0225-6618
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
49.38
16
9.5
0.6x0.8
2.6
1.2
18
18P
2
18
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6626
0225-6626
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
69.7
16
9.5
0.6x0.8
2.6
1.2
26
26P
2
26
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6620
0225-6620
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
54.46
16
9.5
0.6x0.8
2.6
1.2
20
20P
2
20
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6628
0225-6628
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
74.78
16
9.5
0.6x0.8
2.6
1.2
28
28P
2
28
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6630
0225-6630
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
79.86
16
9.5
0.6x0.8
2.6
1.2
30
30P
2
30
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6632
0225-6632
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
84.94
16
9.5
0.6x0.8
2.6
1.2
32
32P
2
32
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6634
0225-6634
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
90.02
16
9.5
0.6x0.8
2.6
1.2
34
34P
2
34
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6636
0225-6636
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
95.1
16
9.5
0.6x0.8
2.6
1.2
36
36P
2
36
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6638
0225-6638
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
100.18
16
9.5
0.6x0.8
2.6
1.2
38
38P
2
38
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
0225-6640
0225-6640
PCB Connector - Socket
5.08
BLACK (default)
Without
Wave Soldering
105.26
16
9.5
0.6x0.8
2.6
1.2
40
40P
2
40
PBT
IIIa
V0
≥1000MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
320
14
320
320
200
4
4
4
300
12
300
12
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表