您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
0225-36XXL - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
回流焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/reflow20soldering/0225-36xxl.prj},{NB=0225-3619L},{NAME=0225-3619L},{PREVIEW=../../../_pool_/97/a3/0225-36xxl.png},{PTTE=PCB Connector - Socket},{PH=3.50},{CR=BLACK (default)},{TEOFLG=Without},{SGMD=Reflow Soldering(245℃)},{LH=68},{WH=11.35},{HH=6.1},{PNDS=0.5x0.8},{PNLH=2.6},{PCB_HD=1.2},{CTDM=19},{NROFPS=19P},{LL=1},{CNPS=19},{IGML=HIGH-TEMPERATURE PLASTICS},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=HIGH PERFORMANCE COPPER ALLOY},{POCS=Tin PLATED},{MSL=2},{RDVE=630},{RDCT=15},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=250},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{RV_UL_CUL_B=300},{RC_UL_CUL_B=8},{RV_UL_CUL_D=300},{RC_UL_CUL_D=8},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
MSL
湿度敏感等级
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
0225-3602L
0225-3602L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
8.5
11.35
6.1
0.5x0.8
2.6
1.2
2
02P
1
2
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3603L
0225-3603L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
12
11.35
6.1
0.5x0.8
2.6
1.2
3
03P
1
3
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3604L
0225-3604L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
15.5
11.35
6.1
0.5x0.8
2.6
1.2
4
04P
1
4
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3605L
0225-3605L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
19
11.35
6.1
0.5x0.8
2.6
1.2
5
05P
1
5
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3606L
0225-3606L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
22.5
11.35
6.1
0.5x0.8
2.6
1.2
6
06P
1
6
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3607L
0225-3607L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
26
11.35
6.1
0.5x0.8
2.6
1.2
7
07P
1
7
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3608L
0225-3608L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
29.5
11.35
6.1
0.5x0.8
2.6
1.2
8
08P
1
8
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3609L
0225-3609L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
33
11.35
6.1
0.5x0.8
2.6
1.2
9
09P
1
9
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3610L
0225-3610L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
36.5
11.35
6.1
0.5x0.8
2.6
1.2
10
10P
1
10
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3618L
0225-3618L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
64.5
11.35
6.1
0.5x0.8
2.6
1.2
18
18P
1
18
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3619L
0225-3619L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
68
11.35
6.1
0.5x0.8
2.6
1.2
19
19P
1
19
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3622L
0225-3622L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
78.5
11.35
6.1
0.5x0.8
2.6
1.2
22
22P
1
22
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3620L
0225-3620L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
71.5
11.35
6.1
0.5x0.8
2.6
1.2
20
20P
1
20
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3621L
0225-3621L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
75
11.35
6.1
0.5x0.8
2.6
1.2
21
21P
1
21
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3611L
0225-3611L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
40
11.35
6.1
0.5x0.8
2.6
1.2
11
11P
1
11
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3612L
0225-3612L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
43.5
11.35
6.1
0.5x0.8
2.6
1.2
12
12P
1
12
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3613L
0225-3613L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
47
11.35
6.1
0.5x0.8
2.6
1.2
13
13P
1
13
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3614L
0225-3614L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
50.5
11.35
6.1
0.5x0.8
2.6
1.2
14
14P
1
14
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3615L
0225-3615L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
54
11.35
6.1
0.5x0.8
2.6
1.2
15
15P
1
15
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3616L
0225-3616L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
57.5
11.35
6.1
0.5x0.8
2.6
1.2
16
16P
1
16
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3617L
0225-3617L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
61
11.35
6.1
0.5x0.8
2.6
1.2
17
17P
1
17
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3623L
0225-3623L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
82
11.35
6.1
0.5x0.8
2.6
1.2
23
23P
1
23
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3624L
0225-3624L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering(245℃)
85.5
11.35
6.1
0.5x0.8
2.6
1.2
24
24P
1
24
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表