您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
0225-07XX - PCB Connector,Push-in Design,Pitch:3.50mm,300V,8A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插头
直插式
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20plug/push-in20design/0225-07xx.prj},{NB=0225-0711},{NAME=0225-0711},{PREVIEW=../../../_pool_/14/7f/0225-07xx.png},{PTTE=PCB Connector - Plug},{PH=3.50},{CR=BLACK (default)},{CNMD=Push-in Design},{TEOFLG=With lock flange},{LH=39.2},{WH=7},{HH=24.4},{CTDM=11},{NROFPS=11P},{LL=1},{CNPS=11},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=15},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=250},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.2},{CCSS_MAX=1.5},{CCSSD_MIN=0.2},{CCSSD_MAX=1.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=1},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=0.75},{CSCSFFIDW_MIN=0.5},{CSCSFFIDW_MAX=0.5},{RV_UL_CUL_B=300},{RC_UL_CUL_B=8},{RV_UL_CUL_D=300},{RC_UL_CUL_D=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
CNMD
接线方式
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
CCSS_MIN
最小硬质导线横截面积
[mm²]
CCSS_MAX
最大硬质导线横截面积
[mm²]
CCSSD_MIN
最小柔性导线横截面积
[mm²]
CCSSD_MAX
最大柔性导线横截面积
[mm²]
CCSFWFWTI_MIN
柔性导线横截面积,最小的管状裸端子
[mm²]
CCSFWFWTI_MAX
柔性导线横截面积,最大的管状裸端子
[mm²]
CCSFWFWI_MIN
柔性导线横截面积,最小的管状预绝缘端子
[mm²]
CCSFWFWI_MAX
柔性导线横截面积,最大的管状预绝缘端子
[mm²]
CSCSFFIDW_MIN
具有相同截面积的二根柔性导线,最小的双线管状预绝缘端子
[mm²]
CSCSFFIDW_MAX
具有相同截面积的二根柔性导线,最大的双线管状预绝缘端子
[mm²]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
MIN_WCAT_UL_CUL
最小導線,符合UL/CUL
[AWG]
MAX_WCAT_UL_CUL
最大導線,符合UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
最小硬质導線,符合UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
最大硬质導線,符合UL/CUL
[AWG]
SRSE
螺丝刀规格
ⁿ/ₐ
SGLH
剥线长度
[mm]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
0225-0707
0225-0707
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
25.2
7
24.4
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0708
0225-0708
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
28.7
7
24.4
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0709
0225-0709
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
32.2
7
24.4
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0714
0225-0714
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
49.7
7
24.4
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0702
0225-0702
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
7.7
7
24.4
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0703
0225-0703
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
11.2
7
24.4
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0704
0225-0704
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
14.7
7
24.4
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0705
0225-0705
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
18.2
7
24.4
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0706
0225-0706
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
21.7
7
24.4
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0710
0225-0710
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
35.7
7
24.4
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0711
0225-0711
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
39.2
7
24.4
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0712
0225-0712
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
42.7
7
24.4
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0713
0225-0713
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
46.2
7
24.4
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0715
0225-0715
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
53.2
7
24.4
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0716
0225-0716
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
56.7
7
24.4
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0717
0225-0717
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
60.2
7
24.4
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0718
0225-0718
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
63.7
7
24.4
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0719
0225-0719
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
67.2
7
24.4
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0720
0225-0720
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
70.7
7
24.4
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0721
0225-0721
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
74.2
7
24.4
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0722
0225-0722
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
77.7
7
24.4
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0723
0225-0723
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
81.2
7
24.4
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
0225-0724
0225-0724
PCB Connector - Plug
3.50
BLACK (default)
Push-in Design
With lock flange
84.7
7
24.4
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
15
630
320
250
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
0.75
0.5
0.5
300
8
300
8
28
16
28
16
0.4x2.5
8~9
YES
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表