피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
0159-32XXL - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
PCB Terminal blocks and PCB Connectors
PCB Connector - Socket
Reflow Soldering
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/reflow20soldering/0159-32xxl.prj},{NB=0159-3228L},{NAME=0159-3228L},{PREVIEW=../../../_pool_/7a/a7/0159-32xxl.png},{PTTE=PCB Connector - Socket},{PH=3.50},{CR=BLACK (default)},{TEOFLG=Without},{SGMD=Reflow Soldering (245℃)},{LH=49.8},{WH=10.6},{HH=10},{PNDS=0.8x0.8},{PNLH=2.6},{PCB_HD=1.4},{CTDM=28},{NROFPS=28P},{LL=2},{CNPS=28},{IGML=HIGH-TEMPERATURE PLASTICS},{IGMLGP=IIIa},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{MSL=1},{RDVE=320},{RDCT=8},{RDVE2_2=320},{RDVE3_2=160},{RDVE3_3=160},{RIV2_2=2.5},{RIV3_2=2.5},{RIV3_3=2.5},{RV_UL_CUL_B=300},{RC_UL_CUL_B=8},{RV_UL_CUL_C=50},{RC_UL_CUL_C=8},{RV_UL_CUL_D=300},{RC_UL_CUL_D=8},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{IEC_A=YES},{ROHS_A=YES}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
SGMD
Soldering Method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
PNDS
Pin dimensions
[mm]
PNLH
Pin length
[mm]
PCB_HD
PCB hole diameter
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
MSL
Moisture Sensitive Level
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
[V]
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
IEC_A
IEC Approval
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
0159-3212L
0159-3212L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
21.8
10.6
10
0.8x0.8
2.6
1.4
12
12P
2
12
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3214L
0159-3214L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
25.3
10.6
10
0.8x0.8
2.6
1.4
14
14P
2
14
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3216L
0159-3216L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
28.8
10.6
10
0.8x0.8
2.6
1.4
16
16P
2
16
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3218L
0159-3218L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
32.3
10.6
10
0.8x0.8
2.6
1.4
18
18P
2
18
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3220L
0159-3220L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
35.8
10.6
10
0.8x0.8
2.6
1.4
20
20P
2
20
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3222L
0159-3222L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
39.3
10.6
10
0.8x0.8
2.6
1.4
22
22P
2
22
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3224L
0159-3224L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
42.8
10.6
10
0.8x0.8
2.6
1.4
24
24P
2
24
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3226L
0159-3226L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
46.3
10.6
10
0.8x0.8
2.6
1.4
26
26P
2
26
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3228L
0159-3228L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
49.8
10.6
10
0.8x0.8
2.6
1.4
28
28P
2
28
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3230L
0159-3230L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
53.3
10.6
10
0.8x0.8
2.6
1.4
30
30P
2
30
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3232L
0159-3232L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
56.8
10.6
10
0.8x0.8
2.6
1.4
32
32P
2
32
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3234L
0159-3234L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
60.3
10.6
10
0.8x0.8
2.6
1.4
34
34P
2
34
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3236L
0159-3236L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
63.8
10.6
10
0.8x0.8
2.6
1.4
36
36P
2
36
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3238L
0159-3238L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
67.3
10.6
10
0.8x0.8
2.6
1.4
38
38P
2
38
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3240L
0159-3240L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
70.8
10.6
10
0.8x0.8
2.6
1.4
40
40P
2
40
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3204L
0159-3204L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
7.8
10.6
10
0.8x0.8
2.6
1.4
4
04P
2
4
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3206L
0159-3206L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
11.3
10.6
10
0.8x0.8
2.6
1.4
6
06P
2
6
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3208L
0159-3208L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
14.8
10.6
10
0.8x0.8
2.6
1.4
8
08P
2
8
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
0159-3210L
0159-3210L
PCB Connector - Socket
3.50
BLACK (default)
Without
Reflow Soldering (245℃)
18.3
10.6
10
0.8x0.8
2.6
1.4
10
10P
2
10
HIGH-TEMPERATURE PLASTICS
IIIa
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
1
320
8
320
160
160
2.5
2.5
2.5
300
8
50
8
300
8
120
-40
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EC381RL-XXP - PCB Connector,Screw Connection,Pitch:3.81mm,M2,300V,8A
DINKLE
22.01.2024
1940440000 - BCZ 3.81/14/270 SN BK BX
Weidmüller
22.01.2024
0225-27XXL - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
22.01.2024
ECH381V-XXPL - PCB Connector,Pitch:3.81mm,300V,8A
DINKLE
22.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성