0156-18XX - PCB Connector,Pitch:2.54mm,150V,5A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
波峰焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/wave20soldering/0156-18xx.prj},{NB=0156-1822},{NAME=0156-1822},{PREVIEW=../../../_pool_/80/5a/0156-18xx.png},{PTTE=PCB Connector - Socket},{PH=2.54},{CR=BLACK (default)},{TEOFLG=With threaded flange},{SGMD=Wave Soldering},{LH=35.5},{WH=14.2},{HH=10.5},{PNDS=0.8x0.8},{PNLH=3.5},{PCB_HD=1.4},{CTDM=22},{NROFPS=22P},{LL=2},{CNPS=22},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=320},{RDCT=6},{RDVE2_2=320},{RDVE3_2=160},{RDVE3_3=80},{RIV2_2=2.5},{RIV3_2=2.5},{RIV3_3=2.5},{RV_UL_CUL_B=150},{RC_UL_CUL_B=5},{TFT_MAX=0.1},{FP=YES},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
TFT_MAX
法兰最大扭矩
[N.m]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
0156-1804
0156-1804
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
12.64
14.2
10.5
0.8x0.8
3.5
1.4
4
04P
2
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1806
0156-1806
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
15.18
14.2
10.5
0.8x0.8
3.5
1.4
6
06P
2
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1808
0156-1808
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
17.72
14.2
10.5
0.8x0.8
3.5
1.4
8
08P
2
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1810
0156-1810
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
20.26
14.2
10.5
0.8x0.8
3.5
1.4
10
10P
2
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1812
0156-1812
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
22.8
14.2
10.5
0.8x0.8
3.5
1.4
12
12P
2
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1814
0156-1814
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
25.34
14.2
10.5
0.8x0.8
3.5
1.4
14
14P
2
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1816
0156-1816
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
27.88
14.2
10.5
0.8x0.8
3.5
1.4
16
16P
2
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1818
0156-1818
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
30.42
14.2
10.5
0.8x0.8
3.5
1.4
18
18P
2
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1820
0156-1820
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
32.96
14.2
10.5
0.8x0.8
3.5
1.4
20
20P
2
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1822
0156-1822
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
35.5
14.2
10.5
0.8x0.8
3.5
1.4
22
22P
2
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1824
0156-1824
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
38.04
14.2
10.5
0.8x0.8
3.5
1.4
24
24P
2
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1840
0156-1840
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
58.36
14.2
10.5
0.8x0.8
3.5
1.4
40
40P
2
40
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1842
0156-1842
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
60.9
14.2
10.5
0.8x0.8
3.5
1.4
42
42P
2
42
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1826
0156-1826
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
40.58
14.2
10.5
0.8x0.8
3.5
1.4
26
26P
2
26
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1828
0156-1828
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
43.12
14.2
10.5
0.8x0.8
3.5
1.4
28
28P
2
28
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1830
0156-1830
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
45.66
14.2
10.5
0.8x0.8
3.5
1.4
30
30P
2
30
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1832
0156-1832
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
48.2
14.2
10.5
0.8x0.8
3.5
1.4
32
32P
2
32
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1834
0156-1834
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
50.74
14.2
10.5
0.8x0.8
3.5
1.4
34
34P
2
34
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1836
0156-1836
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
53.28
14.2
10.5
0.8x0.8
3.5
1.4
36
36P
2
36
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1838
0156-1838
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
55.82
14.2
10.5
0.8x0.8
3.5
1.4
38
38P
2
38
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1844
0156-1844
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
63.44
14.2
10.5
0.8x0.8
3.5
1.4
44
44P
2
44
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ECH350RRM-XXP - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
22.01.2024
ESC381VM-XXP - PCB Connector,Push-in Design,Pitch:3.81mm,300V,8A
DINKLE
22.01.2024
ECHP381V-XXP - PCB Connector,Pitch:3.81mm,300V,8A
DINKLE
22.01.2024
0156-17XX - PCB Connector,Pitch:2.54mm,150V,5A
DINKLE
22.01.2024
0156-18XXL - PCB Connector,Pitch:2.54mm,150V,5A
DINKLE
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表