您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
0156-17XX - PCB Connector,Pitch:2.54mm,150V,5A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
波峰焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/wave20soldering/0156-17xx.prj},{NB=0156-1722},{NAME=0156-1722},{PREVIEW=../../../_pool_/d4/09/0156-17xx.png},{PTTE=PCB Connector - Socket},{PH=2.54},{CR=BLACK (default)},{TEOFLG=With threaded flange},{SGMD=Wave Soldering},{LH=35.5},{WH=14.2},{HH=10.5},{PNDS=0.8x0.8},{PNLH=3.5},{PCB_HD=1.4},{CTDM=22},{NROFPS=22P},{LL=2},{CNPS=22},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=320},{RDCT=6},{RDVE2_2=320},{RDVE3_2=160},{RDVE3_3=80},{RIV2_2=2.5},{RIV3_2=2.5},{RIV3_3=2.5},{RV_UL_CUL_B=150},{RC_UL_CUL_B=5},{TFT_MAX=0.1},{FP=YES},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
TFT_MAX
法兰最大扭矩
[N.m]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
0156-1712
0156-1712
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
22.8
14.2
10.5
0.8x0.8
3.5
1.4
12
12P
2
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1706
0156-1706
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
15.18
14.2
10.5
0.8x0.8
3.5
1.4
6
06P
2
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1708
0156-1708
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
17.72
14.2
10.5
0.8x0.8
3.5
1.4
8
08P
2
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1710
0156-1710
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
20.26
14.2
10.5
0.8x0.8
3.5
1.4
10
10P
2
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1714
0156-1714
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
25.34
14.2
10.5
0.8x0.8
3.5
1.4
14
14P
2
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1716
0156-1716
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
27.88
14.2
10.5
0.8x0.8
3.5
1.4
16
16P
2
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1724
0156-1724
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
38.04
14.2
10.5
0.8x0.8
3.5
1.4
24
24P
2
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1718
0156-1718
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
30.42
14.2
10.5
0.8x0.8
3.5
1.4
18
18P
2
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1720
0156-1720
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
32.96
14.2
10.5
0.8x0.8
3.5
1.4
20
20P
2
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1722
0156-1722
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
35.5
14.2
10.5
0.8x0.8
3.5
1.4
22
22P
2
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1726
0156-1726
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
40.58
14.2
10.5
0.8x0.8
3.5
1.4
26
26P
2
26
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1728
0156-1728
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
43.12
14.2
10.5
0.8x0.8
3.5
1.4
28
28P
2
28
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1730
0156-1730
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
45.66
14.2
10.5
0.8x0.8
3.5
1.4
30
30P
2
30
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1732
0156-1732
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
48.2
14.2
10.5
0.8x0.8
3.5
1.4
32
32P
2
32
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1734
0156-1734
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
50.74
14.2
10.5
0.8x0.8
3.5
1.4
34
34P
2
34
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1736
0156-1736
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
53.28
14.2
10.5
0.8x0.8
3.5
1.4
36
36P
2
36
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1738
0156-1738
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
55.82
14.2
10.5
0.8x0.8
3.5
1.4
38
38P
2
38
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1740
0156-1740
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
58.36
14.2
10.5
0.8x0.8
3.5
1.4
40
40P
2
40
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1742
0156-1742
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
60.9
14.2
10.5
0.8x0.8
3.5
1.4
42
42P
2
42
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
0156-1744
0156-1744
PCB Connector - Socket
2.54
BLACK (default)
With threaded flange
Wave Soldering
63.44
14.2
10.5
0.8x0.8
3.5
1.4
44
44P
2
44
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
6
320
160
80
2.5
2.5
2.5
150
5
0.1
YES
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0156-18XX - PCB Connector,Pitch:2.54mm,150V,5A
DINKLE
22.01.2024
0156-18XXL - PCB Connector,Pitch:2.54mm,150V,5A
DINKLE
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表