01000158000 - Washer, DIN 9021
SToxxparts
01 Standard parts according to DIN
01000158000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000158000/01000158000.prj},{NB=01000158004},{PREVIEW=01000158000.png},{ARTNR=01000158004},{M=6},{D1=6.4},{D2=18},{T=1.6},{MAT=Messing},{GEW=2.36},{DEFAULTSORTATTR=3206}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
M
For screws M
[mm]
D1
[mm]
D2
[mm]
T
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000158001
01000158001
3
3.2
9
0.8
Messing
0.32
01000158002
01000158002
4
4.3
12
1
Messing
0.69
01000158003
01000158003
5
5.3
15
1.2
Messing
1.31
01000158004
01000158004
6
6.4
18
1.6
Messing
2.36
01000158005
01000158005
8
8.4
24
2
Messing
6.13
01000158006
01000158006
10
10.5
30
2.5
Messing
10.98
01000158007
01000158007
12
13
37
3
Messing
19.98
01000158008
01000158008
14
15
44
3
Messing
28.44
01000158009
01000158009
16
17
50
3
Messing
36.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表