005279 - RS-K REFABO Drilling screw, Ø 6.3 mm, Sealing washer S16
REISSER
Roof & facade
Drilling screws
Steel drilling screws
RS-K-
RS-K-6,3
Powered by
CAD模型選擇
{reisser/roof202620facade/drilling20screws/steel20drilling20screws/rs-k-/rs-k-62c3/005279.prj},{NB=005279S121-0630254-1},{ARTNR=005279S121-0630254-1},{D=6,3},{L=25},{MAT=Steel},{DRTYP=AF},{DRSIZE=10},{HEAD=Hexagon head with pressed-on washer},{SEAL=S16},{SEALTYP=Sealing washer},{SEALMAT=Steel/EPDM},{DRILLCAP=1.0 - 6.0},{AREASTEEL=1 - 10},{ROP=Open website},{LINKTOOPEN=https://portal.reisser-screws.com/---item-REISSER_EN_005279S121-0630254-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DRTYP
Drive type
ⁿ/ₐ
DRSIZE
Drive size
ⁿ/ₐ
HEAD
Head shape
ⁿ/ₐ
SEAL
Seal: Abbreviation
ⁿ/ₐ
SEALTYP
Seal: Type
ⁿ/ₐ
SEALMAT
Seal: Material
ⁿ/ₐ
DRILLCAP
Drill capacity
[mm]
AREASTEEL
Clamping area on steel
[mm]
005279S121-0630254-1
005279S121-0630254-1
6,3
25
Steel
AF
10
Hexagon head with pressed...
S16
Sealing washer
Steel/EPDM
1.0 - 6.0
1 - 10
005279S121-0630252-1
005279S121-0630252-1
6,3
25
Steel
AF
10
Hexagon head with pressed...
S16
Sealing washer
Steel/EPDM
1.0 - 6.0
1 - 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表