梯形丝杠式CNF型
THK
进给丝杠
滚珠丝杠
滚珠丝杠
大导程滚轧滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/ball_screw/large_lead_rbs/cnf_asmtab.prj},{NB=CNF2040-6ZZ+118LC7T_000},{TP=CNF series},{MN=CNF2040-6},{QZ=},{TS=ZZ},{ST=0.0},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{A=C7},{SEM=0},{PN=0},{C7=2000.000},{C8=2200.000},{C10=2200.000},{FSX='','None','-H1','Type_H1','-H2','Type_H2','-H3','Type_H3','-J1','Type_J1','-J2','Type_J2','-J3','Type_J3'},{E3=13},{E4=13},{F1=20},{E1=40},{N1=6},{H1=9},{F2=20},{E2=49},{N2=6},{H2=9},{EL=2076},{L=81},{QWL=0.000},{SD=20},{PPATH=cnf/cnf_asmtpl.prj},{X=3.500},{LEAD=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MN
公称型号
ⁿ/ₐ
OL
丝杠轴全长 (注1
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
CNF1530-6ZZ+90LC7T
CNF1530-6
90.000
在行程两端部加上+10mm的丝杠轴全长
-
CNF2040-6ZZ+118LC7T
CNF2040-6
118.000
Overall thread lenght is ...
-
CNF2550-6ZZ+139LC7T
CNF2550-6
139.000
Overall thread lenght is ...
-
CNF3060-6ZZ+159.6LC7T
CNF3060-6
159.600
Overall thread lenght is ...
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表