目錄: LM Systems
Created: 10.04.2024
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
LM Systems
有限行程
LM Systems
直线运动系统
LM滚动导轨
保持器型LM滚动导轨
球保持器型
LM滚动导轨EPF型
Powered by
CAD模型選擇
{linmotion/linear_motion_systems/lm_guide/lm_caged_ball_roller/caged_ball/lm_guide_epf/lm__guide_epf_asmtab.prj},{NB=EPF9M21-75LM_G7-5_0_18-6_1},{MN=EPF9M},{PD=75},{RADC=},{ACCG=},{G=},{INFO=InfoText},{GX=7.5},{NR=},{POR=0},{P1=18.6},{TH=1},{D2=6.000},{F=20.000},{GA=7.500},{LB=37.800},{PPATH=lm_guide_epf_asmtpl.prj},{NOTE2=If you hope to avoid collision between LM block mounting hole and the mounting bolt, select \"Nominal diameter of the female screw\" with the above selection.},{RADCX='','No Symbol : Normal'},{ACCGX='','No Symbol : Normal grade','H','H : High-accuracy grade','P','P : Precision grade'},{NOTE=MIN},{ST=21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MN
公称型号
ⁿ/ₐ
NOB
LM滑块个数
ⁿ/ₐ
L
LM轨道长度
[mm]
GX2
Length g
[mm]
NOTE2
About Shape of Mounting hole (Note 2
ⁿ/ₐ
ST
Guaranteed stroke
ⁿ/ₐ
EPF7M16+55LM (G5g5, Witho...
EPF7M
1
55
5.00
If you hope to avoid coll...
16
EPF9M21+75LM (G7.5g7.5, W...
EPF9M
1
75
7.50
If you hope to avoid coll...
21
EPF12M27+95LM (G10g10, Wi...
EPF12M
1
95
10.00
If you hope to avoid coll...
27
EPF15M34+110LM (G15g15, W...
EPF15M
1
110
15.00
If you hope to avoid coll...
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表