目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
5E ... TBL皮带驱动机电轴 系列
Camozzi
电气驱动元件
系列无杆电缸
Powered by
CAD模型選擇
{camozzi/attuazione_elettrica/assi_elettromeccanici/serie_5e_asmtab.prj},{NB=5ES050TBL50(0)AS1(0)},{SERIE=5E},{PROFILO=S=sezione quadra},{TAGLIA=050},{TRASMISSIONE=TBL=cinghia dentata},{VERSIONE=A},{TIPOCURSORE=S},{NUMEROCURSORI=1},{CL=0},{CORSA=50},{POSIZIONE=0},{B=15},{C=37},{C1=37},{C2=4.5},{C3=20},{C4=25},{C5=46},{D1=17.0},{D2=32.0},{E=8.5},{E2=62.000},{F=50},{F4=2.000},{G1=6},{G2=2},{H=60},{M2H=48.000},{M3H=65.000},{M4=180.000},{N=5},{P2=40},{P3=23.000},{P4=20.000},{K1=M4},{J1=7},{K2=M3},{J2=5.0},{K3=M4},{J3=8},{T1=20.0},{T2=0.0},{T3=10},{V=6},{Y=**},{X2=21.8},{Z1=8},{Z2=4},{U=21.800},{PPATH=serie_5e_asmtpl.prj},{GUIDA1=7.500},{GUIDA2=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
SERIE
系列
ⁿ/ₐ
PROFILO
轮廓
ⁿ/ₐ
TAGLIA
大小
ⁿ/ₐ
TRASMISSIONE
传播
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C5
[mm]
D1
[mm]
D2
[mm]
E
[mm]
E1
[mm]
E2
[mm]
F
[mm]
F4
[mm]
G1
Ø G1
[mm]
G2
[mm]
H
[mm]
L1
[mm]
L2
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
N
[mm]
P1
[mm]
P2
[mm]
P3
[mm]
P4
[mm]
K1
[mm]
J1
[mm]
K2
[mm]
J2
[mm]
K3
[mm]
J3
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
V
[mm]
Y
ⁿ/ₐ
X1
[mm]
X2
[mm]
W
[mm]
Z1
[mm]
Z2
[mm]
U
[mm]
5ES050TBL0050AS1
5E
S =方形截面
050
TBL =齿形带
32.500
15
37
37
4.5
20
25
46
17.0
32.0
8.5
100.000
62.000
50
2.000
6
2
60
354.000
238.000
200.000
48.000
65.000
180.000
5
30.000
40
23.000
20.000
M4
7
M3
5.0
M4
8
20.0
0.0
10
6
**
304.000
21.8
230.000
8
4
21.800
5ES065TBL0050AS1
5E
S =方形截面
065
TBL =齿形带
35.000
20
53
52
5.0
26
40
56
23.5
46.0
8.5
125.000
78.000
65
2.000
8
3
75
438.000
288.000
250.000
63.000
80.000
205.000
5
40.000
53
28.000
28.000
M5
8
M3
6.0
M5
10
23.5
18.0
10
6
**
373.000
30.5
280.000
8
4
30.300
5ES080TBL0050AS1
5E
S =方形截面
080
TBL =齿形带
35.000
30
68
68
6.5
38
45
68
30.5
60.5
11.5
165.000
110.000
80
1.000
10
3
95
548.000
368.000
330.000
78.000
100.000
270.000
8
55.000
64
31.000
33.500
M6
12
M4
8.5
M5
10
25.0
25.0
10
8
**
468.000
40.5
360.000
8
4
40.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表